PFSJP70F1229SPDQ
Cable Manager Split side panels, vertical, 7 ft, 12 in x 29 in (WxD), platinum
You might also be interested in
Part #
PR2ADAAA1NNNNNNN0PFDC
General Specifications
Product Number | PFSJP70F1229SPDQ |
Product Type | Frames and Cable Managers |
Access Type | Rear access fixed |
Mounting Type | Rack 19-in |
Application | Enterprise Networks, LAN, LAN/FAN Applications, DAS (wireless) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 2133 mm (83.98 in) |
Weight | 20.2 kg |
Ordering Information
Package Contents | Vertical Cable Manager Split Side Panels , Installation Guide |
Shipping Weight | 22.4 kg |
Units per Delivery | 1/1 |