CTX-KIT-2RU-23CLP
Centrix™ Rack Mounting Kit 2RU Housing 23 in with Guides
General Specifications
| Product Number | CTX-KIT-2RU-23CLP |
| EAN Code | 4059496125298 |
| Product Type | Accessories |
| Accessory Type | Centrix™ |
| Mounting Type | Rack 23-in |
| Application | Carrier Networks, Central Office, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
| Height Unit | 2 U |
| Units per Delivery | 1/1 |