

ECL-J1U
Eclipse® Hardware Jumper Management Panel 1 rack unit
General Specifications
Product Number | ECL-J1U |
EAN Code | 4056418193816 |
Product Type | Rack-Mountable Hardware |
Accessory Type | Eclipse |
Application | CATV Environments, Central Office, Carrier Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Eclipse Hardware |
Dimensions
Height | 4.4 cm |
Ordering Information
Units per Delivery | 1/1 |