EHC-CVR-A8-GRAY
Evolv® Terminal Cover Compatible with 6- and 8-Port Terminals
General Specifications
| Product Number | EHC-CVR-A8-GRAY |
| Mounting Type | Pole-mount, Wall-Mountable |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
| Housing Material | Plastic |
| Color | Gray |
Ordering Information
| Units per Delivery | 1/1 |