
FBT-048
Fiber Building Terminal (FBT) Holds (8) 6 F LDC (LGX Compatible) connector panels (ordered separately)
General Specifications
Product Number | FBT-048 |
Accessory Type | FBT |
Mounting Type | Wall-Mountable |
Application | Central Office, Carrier Networks, Telco Environments |
Product Type | Wall-Mountable Hardware |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Entry Direction | Rear |
Housing Type | FBT |
Panel or Module Type | LDC |
Splice Tray Options | Up to 8 splice trays, category 2R |
Number of Ports | 24 |
Connector Specs
Polish | UPC |
Connector Type | SC |
Dimensions
Height | 28 cm |
Ordering Information
Shipping Weight | 5.4 kg |
Units per Delivery | 1/1 |
Rugged construction for wall-mount applications
48-fiber capacity from up to eight 6-fiber panels
Compatible with LDC panels
Various connector types available
Excellent fiber management and bend-radius control
Can hold up to eight reduced-length splice trays for field splicing of pigtails