PFJMDR70F12DQ
Jumper Manager Door, vertical, 7 ft, 12-in width, platinum
You might also be interested in
Part #
PR2ADAAA1NNNNNNN0PFDC
General Specifications
Product Number | PFJMDR70F12DQ |
Product Type | Frames and Cable Managers |
Access Type | Front access |
Lockable | yes, with accessory |
Mounting Type | Rack 19-in |
Application | Enterprise Networks, Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 2133 mm (83.98 in) |
Weight | 4.4 kg |
Ordering Information
Package Contents | Vertical Jumper Manager Door - Installation Guide |
Shipping Weight | 6.7 kg |
Units per Delivery | 1/1 |