PFJMDR80F10DQ
Jumper Manager Door, vertical, 8 ft, 10-in width, platinum
General Specifications
| Product Number | PFJMDR80F10DQ |
| Product Type | Frames and Cable Managers |
| Access Type | Front access |
| Mounting Type | Rack-mount |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 2438 mm (95.98 in) |
| Weight | 4.2 kg |
Ordering Information
| Package Contents | Vertical Jumper Manager Door, Installation Guide |
| Shipping Weight | 7.2 kg |
| Units per Delivery | 1/1 |