PFSJM70F12DC
Jumper Manager Single vertical, no pass-through, 7 ft, 12-in width, black
You might also be interested in
Part #
PR2ADAAA1NNNNNNN0PFDC
General Specifications
Product Number | PFSJM70F12DC |
Product Type | Frames and Cable Managers |
Access Type | Front access |
Mounting Type | Rack 19-in |
Application | LAN/FAN Applications, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 2133 mm (83.98 in) |
Weight | 8.7 kg |
Ordering Information
Package Contents | Single Verticl Jumper Manager No Pass Through, Installation Guide |
Shipping Weight | 16.8 kg |
Units per Delivery | 1/1 |