

PFSJM80F10DQ
Jumper Manager Single vertical, no pass-through, 8 ft, 10-in width, platinum
You might also be interested in
Part #
PR2ADAAA1NNNNNNN0PFDC
General Specifications
Product Number | PFSJM80F10DQ |
Product Type | Frames and Cable Managers |
Access Type | Front access |
Mounting Type | Rack 19-in |
Application | Enterprise Networks, Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 2438 mm (95.98 in) |
Weight | 8.3 kg |
Ordering Information
Package Contents | Single Verticl Jumper Manager No Pass Through, Installation Guide |
Shipping Weight | 17.2 kg |
Units per Delivery | 1/1 |