PFSJMPT70F08DC
Jumper Manager Single vertical with pass-through, 7 ft, 8-in width, black
You might also be interested in
Part #
PR2ADAAA1NNNNNNN0PFDC
General Specifications
Product Number | PFSJMPT70F08DC |
Product Type | Frames and Cable Managers |
Access Type | Front access |
Mounting Type | Rack 19-in |
Application | LAN/FAN Applications, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 2133 mm (83.98 in) |
Weight | 5.8 kg |
Ordering Information
Package Contents | Single Vertical Jumper Manager With Pass Through, Installation Guide |
Shipping Weight | 13.9 kg |
Units per Delivery | 1/1 |