


PC4-RJ-STR
PCH U-Clip Bracket For 3x U-Clip for PCH-04U
General Specifications
Product Number | PC4-RJ-STR |
EAN Code | 4056418191850 |
Product Type | Accessories |
Accessory Type | PCH |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter Type Master Level | MTP®/MPO |
Dimensions
Height | 1157 mm (45.55 in) |
Weight | 0.5 kg |
Ordering Information
Units per Delivery | 1/1 |