CGMS11-S1U4208U400
Compact LCP (cLCP) Housings 72 F, Gray, SC APC Connectors, ALTOS® Loose Tube, Gel-Filled Cable, No Spliltters, Single-mode (OS2), 16 ft
General Specifications
Product Number | CGMS11-S1U4208U400 |
Product Type | FTTx Cabinets |
Fiber Category | Single-mode (OS2) |
Mounting Type | Pedestal mount, Wall-Mountable, Pole-mount |
Application | Carrier Networks, CATV Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Meets applicable sections of Telcordia GR-3125-CORE and GR-771-CORE, Splitter modules qualified to Telcordia GR-1209-CORE and GR-1221-CORE |
Design
Number of Distribution Cables | 2 |
Distribution Port Count | 72 |
Feeder Port Count | 12 |
Distribution Cable Type | ALTOS® Loose Tube Gel-Filled |
External Toning Option | Toning |
Feeder Configuration | One feeder cable |
Input Cable Type | ALTOS® Loose Tube Gel-Filled |
Splice-Through Count | 12-Fiber Splice-Through |
Splitter module category | No splitter |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Feeder and Distribution Cable Length | 8 m (26.24 ft) |
Connector Specs
Polish | APC |
Connector Type | SC |
Housing Color | Gray |
Specifications - Connector A
Housing Color | Gray |
Ordering Information
Package Contents | OptiTect® Compact Local Convergence Point Housing, stubbed, gray, 72F, SC APC connectors, altos-loose-tube Gel-Filled Cable, no splitters, Single-mode (OS2), 16 Ft |
Units per Delivery | 1/1 |
Industry-leading compact housing size
Easy handling, low visual impact
Fully configurable internal architecture
Scalable capacity (cost), minimum components for multiple configurations
Multiple mounting options
Mounts aerially (on strand), in pedestals (low-profile and vertical), on poles and walls
Internal splicing
Cassettes serve as connector panels/splice trays and eliminate external closure and prep costs
Through splicing
Passes fibres directly to downstream cLCPs and other applications