BAWP431CF1A08Q7S00
GEN III Series Indoor Cabinets 432 F, wall-mount, 48 F feed, 31 m FREEDM® SST-ribbon, 1x432 F 8 m distribution, ALTOS® ribbon, riser, SC APC, no splitter
General Specifications
| Product Number | BAWP431CF1A08Q7S00 |
| Product Type | Multidwelling Unit (MDU) Hardware |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Wall-Mountable |
| Application | CATV Environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Distribution Cables | 1x432 |
| Maximum Amount of Splitter Modules | (14) 1 x 32, or dual 1 x 16; (28) slim modules |
| Splitter Module Quantity | 0 |
| Splitter Output Parking Capacity | 192 |
| Cabinet Fiber Capacity | 432 |
| Distribution Cable Configuration | 1 preconnectorized distribution cable |
| Distribution Cable Type | ALTOS® Ribbon, Loose Tube, Gel-Filled Riser Cable |
| Feeder or Pass Through Cable Type | FREEDM® SST-Ribbon Cable |
| Housing Type | Multidwelling Unit (MDU) Hardware |
| Cabinet Color | Almond |
| Splitter module category | No splitter |
| Number of Fibers in Input Cable | 48 |
Design - Adapter
| Housing Color | Almond |
| Adapter Type | SC APC |
Mechanical Specifications
| Feeder Cable Length | 31 m (101.68 ft) |
| Distribution Cable Length | 8 m (26.24 ft) |
| Wall-Mount Height with Splice Chamber | 98 cm |
Connector Specs
| Polish | APC |
| Housing Color | Almond |
Specifications - Connector A
| Housing Color | Almond |
Ordering Information
| Package Contents | Stubbed Wall-/Rack-Mount Cabinet; Installation Guide; 32 extra connector dust caps; wall-mounting kit; rack-mounting kit |
| Units per Delivery | 1/1 |
Rugged, low-profile, wall- or rack-mountable (wall- or rack-mount hardware included with each cabinet)
Integrated splitter parking door for unused splitter output connectors
Swing-out panel allows for rear connector access
Intuitive single-fiber slack storage routing schemes
216-B door lock with padlock provisions