BMWP631CF-S00
GEN III Series Indoor Cabinets 72 F, wall-mount, 6 F feeder 31 m FREEDM® SST-ribbon cable, 72 F distribution ribbon pigtails SC APC, no splitter
General Specifications
Product Number | BMWP631CF-S00 |
EAN Code | 4056418187372 |
Product Type | Multidwelling Unit (MDU) Hardware |
Mounting Type | Wall-Mountable |
Application | Carrier Networks, CATV Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Distribution Cables | 72 |
Cabinet Fiber Capacity | 72 |
Distribution Cable Type | Ribbon Pigtails |
Feeder or Pass Through Cable Type | FREEDM® SST-Ribbon Cable |
Housing Type | Multidwelling Unit (MDU) Hardware |
Splitter module category | No splitter |
Number of Fibers in Input Cable | 6 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Feeder Cable Length | 31 m (101.68 ft) |
Connector Specs
Polish | APC |
Housing Color | Almond |
Specifications - Connector A
Housing Color | Almond |
Ordering Information
Units per Delivery | 1/1 |
Rugged, low-profile, wall- or rack-mountable (wall- or rack-mount hardware included with each cabinet)
Integrated splitter parking door for unused splitter output connectors
Swing-out panel allows for rear connector access
Intuitive single-fiber slack storage routing schemes
216-B door lock with padlock provisions