SCPP431C41E31Q4S00-U
GEN III Series Outdoor Cabinets 288 F pole-mount without toning, 48 F feed, SST-Ribbon™, 1x288 F distribution ALTOS® ribbon, 31 m stubs, SC APC, no splitter, BEAD-BABAA
You might also be interested in
General Specifications
| Product Number | SCPP431C41E31Q4S00-U |
| Product Type | FTTx Cabinets |
| Mounting Type | Pole-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | BEAD-BABA |
Design
| Number of Distribution Cables | 1x288 |
| Maximum Amount of Splitter Modules | (9) 1x32 or dual 1x16(18) 1x8 |
| Splitter Output Parking Capacity | 128 |
| Cabinet Fiber Capacity | 288 |
| Number of Doors | 1 |
| Distribution Cable Type | ALTOS® Ribbon, Loose Tube, Gel-Filled |
| External Toning Option | No toning |
| Feeder or Pass Through Cable Type | SST-Ribbon™ Cables |
| Housing Type | Gen III |
| Cabinet Color | Almond |
| Splitter module category | No splitter |
| Number of Fibers in Input Cable | 48 |
Design - Adapter
| Adapter Type | SC APC |
Mechanical Specifications
| Feeder and Distribution Cable Length | 31 m (101.68 ft) |
| Cabinet Skin Weight | 31.8 kg |
Connector Specs
| Polish | APC |
Ordering Information
| Package Contents | Stubbed Pole-Mount Cabinet; installation guide; 32 extra connector dust caps; grounding kit; pole-mount bracket kit (3 separate pieces make up kit); 2 lock washers, 3/8, SS for attaching pole-mount bracket; 2 flat washers, 3/8, SS for attaching pole-mount bracket; 2 carriage bolts, 3/8-16 x 1.0-in, SS for attaching pole-mount bracket; 2 hex-head nuts, 3/8-16, SS for attaching pole-mount bracket |
| Units per Delivery | 1/1 |
Industry-leading cabinet size
Significant freight, storage and installation efficiencies and improved aesthetics
Fully factory-stubbed cabinets
Enables quicker installation and rapid emergency restoration
Connectorized feeder and distribution fibers to coupler/splitter modules
No splicing after day one
Splitter modules are interchangeable within the Gen III Cabinet family and the Eclipse® Hardware family
Streamlines logistical needs, reducing part numbers and inventory