![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![432 wall-mount, 48 F feeder and no pass-through ribbon pigtails, 432 F distribution ribbon pigtails, SC APC, no splitter](https://www.corning.com/catalog/coc/products/l/ls-series-indoor-cabinets/DAWPS4000AA000AA00/images/DAWPS4000AA000AA00_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
DAWPS4000AA000AA00
LS Series Indoor Cabinets 432 wall-mount, 48 F feeder and no pass-through ribbon pigtails, 432 F distribution ribbon pigtails, SC APC, no splitter
General Specifications
Product Number | DAWPS4000AA000AA00 |
EAN Code | 4056418170756 |
Product Type | FTTx Cabinets |
Mounting Type | Wall-Mountable |
Application | Carrier Networks, CATV Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
Number of Distribution Cables | 432 |
Cabinet Fiber Capacity | 432 |
Distribution Cable Type | Ribbon Pigtails |
Feeder or Pass Through Cable Type | Ribbon Pigtails |
Housing Type | FTTx Cabinets |
Splitter module category | No splitter |
Number of Fibers in Input Cable | 48 |
Number of Pass Through Fibers | 0 |
Design - Adapter
Adapter Type | SC APC |
Connector Specs
Polish | APC |
Ordering Information
Units per Delivery | 1/1 |
Dedicated “pass-through” capability
Provides service in a mix-use building without giving up splitter capabilities
Gravity-based fiber management
Best-in-class long-term fiber organization
Full front access
Protects backplane during day-to-day customer turn-up
Splitter compatibility across OptiTect® Cabinet family
Minimizes the need to inventory multiple splitters
Factory-installed, removable brush guard
Provides additional backplane protection
216-B door lock with padlock provisions