DAWPS4300BB000BB00
LS Series Indoor Cabinets 432 wall-mount, 48 F feeder and 36 pass-through loose tube pigtails, 432 F distribution loose tube pigtails, SC APC, no splitter
General Specifications
| Product Number | DAWPS4300BB000BB00 |
| Product Type | FTTx Cabinets |
| Mounting Type | Wall-Mountable |
| Application | Carrier Networks, CATV Environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
| Number of Distribution Cables | 432 |
| Cabinet Fiber Capacity | 432 |
| Distribution Cable Type | Loose Tube Pigtails |
| Feeder or Pass Through Cable Type | Loose Tube Pigtails |
| Housing Type | LS Series Cabinets |
| Splitter module category | No splitter |
| Number of Fibers in Input Cable | 48 |
| Number of Pass Through Fibers | 36 |
Design - Adapter
| Adapter Type | SC APC |
Connector Specs
| Polish | APC |
Ordering Information
| Units per Delivery | 1/1 |
Dedicated “pass-through” capability
Provides service in a mix-use building without giving up splitter capabilities
Gravity-based fiber management
Best-in-class long-term fiber organization
Full front access
Protects backplane during day-to-day customer turn-up
Splitter compatibility across OptiTect® Cabinet family
Minimizes the need to inventory multiple splitters
Factory-installed, removable brush guard
Provides additional backplane protection
216-B door lock with padlock provisions