

FDH-LS-CBLPTPA-288
LS Series Kits For 288 F Cabinet, Standard pole mount
General Specifications
Product Number | FDH-LS-CBLPTPA-288 |
Product Type | FTTx Cabinets |
Mounting Type | Pole-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | FTTx Cabinets |
Mechanical Specifications
Feeder and Distribution Cable Length | 31 m (101.68 ft) |
Ordering Information
Package Contents | Cable Cover Kit (3 pieces); hardware for mounting cable cover kit to cabinet |
Units per Delivery | 1/1 |