OSE-HD2-W0-1-L
Optical Splice Enclosure (OSE) Universal High Density, 1008 single-fiber splice, stacker for 0.2-in tall splice tray, standard cable entry, with workshelf and lockable
General Specifications
| Product Number | OSE-HD2-W0-1-L |
| Product Type | Wall-Mountable Hardware |
| Mounting Type | Wall-Mountable |
| Application | Carrier Networks, CATV Environments, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Splice Trays Capacity | 42 |
| Product Family | Splice Enclosure |
| Punch-outs per Removable End Plate | 4 (1.750 in)4 (1.125 in)15 (1.375 in) |
| Total splice capacity | 1008 single-fiber splices |
| Lock Position | Single Door |
Dimensions
| Height | 1143 mm (45 in) |
| Width | 559 mm (22.01 in) |
| Depth | 330 mm (12.99 in) |
Ordering Information
| Shipping Weight | 40.8 kg |
| Units per Delivery | 1/1 |
Cable entry plates allow various entry options including standard cable entry and midspan cable access
Routing and storage components are attached to a removable backplate that adjusts to accommodate top or bottom cable entry
Routing and guide plates and routing clips provide excellent fiber management
Accommodates specially designed high-density splice trays, although other splice trays can be used
OSE-HD0 supports up to 1440 loose tube single-fiber splices or 4320 mass fusion ribbon splices
OSE-LD0 supports up to 576 loose tube single-fiber splices or 1728 mass fusion ribbon splices
Horizontal pass-through ports provided near top and bottom of cabinet sides
Locking option for additional security
Save time, reduces risk