CCH-CS06-BJ-P00RE
CCH Pigtailed Splice Cassette 6 F, LC UPC duplex, Violet, single-mode (OS2), single-fiber (250 µm)
General Specifications
| Product Number | CCH-CS06-BJ-P00RE |
| Product Type | Cassettes |
| Fiber Category | Single-mode (OS2) |
| Cable Type | 250 µm |
| Access Type | Front access |
| Technology | Fusion Splice |
| Mounting Type | Wall-Mountable |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-3125, UL1863 - Communication Circuit Accessories |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 6 |
| Adapter Color Front | Violet |
| Housing Type | CCH |
| Number of Panels per Housing | 1 |
| Splice Protectors Type | Heat Shrink, single fiber |
| Number of Splice Protectors | 6 |
| Number of Ports | 6 |
| Number of Adapters per Panel | 3 |
Design - Adapter
| Adapter Type | LC duplex |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.15 dB |
Connector Specs
| Polish | UPC |
| Connector Type | LC duplex |
Dimensions
| Height | 35 mm (1.38 in) |
| Width | 162 mm (6.38 in) |
| Depth | 200 mm (7.87 in) |
| Weight | 0.5 kg |
Ordering Information
| Shipping Weight | 500 g |
| Shipping Height | 40 mm (1.57 in) |
| Shipping Width | 200 mm (7.87 in) |
| Shipping Depth | 340 mm (13.39 in) |
| Units per Delivery | 1/1 |
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)
Splice cassette includes everything needed to convert a CCH housing for modular routing and/or splicing
Easy ordering and field installation
Modular splice capability
Manage all splices inside the housing
Colored 250 µm at splice point
Easy to identify and prep colored 250 µm for fast and easy splicing
Pre-prepped splice cassette
Saves time in the field with a ready to splice product
Broad operating temperature range (-40°C to +65°C)
Utility and flexibility