CCH-CS36-AE-P00RJ
CCH Pigtailed Splice Cassette 36 F, LC UPC Duplex Shuttered, Single-mode (OS2), Ribbon
General Specifications
| Product Number | CCH-CS36-AE-P00RJ |
| Product Type | Rack-Mountable Hardware |
| Fiber Category | Single-mode (OS2) |
| Cable Type | Ribbon |
| Access Type | Front access |
| Technology | Fusion Splice |
| Mounting Type | Wall-Mountable |
| Application | Enterprise Networks, Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-3125, UL1863 - Communication Circuit Accessories |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 65 °C (-40 °F to 149 °F ) |
Design
| Fiber Count | 36 |
| Connector Configuration | LC duplex |
| Polish | UPC |
| Housing Type | CCH |
| Panel or Module Type | CCH |
| Splice Protectors Type | Ribbon Splice Protectors |
| Number of Splice Protectors | 3 |
| Number of Ports | 36 |
Design - Adapter
| Shuttered adapter | Yes |
| Adapter Type | LC duplex |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
Dimensions
| Height | 35 mm (1.38 in) |
| Width | 163 mm (6.42 in) |
| Depth | 200 mm (7.87 in) |
Ordering Information
| Shipping Height | 50 mm (1.97 in) |
| Shipping Width | 200 mm (7.87 in) |
| Shipping Depth | 362 mm (14.25 in) |
| Units per Delivery | 1/1 |
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)
Splice cassette includes everything needed to convert a CCH housing for modular routing and/or splicing
Easy ordering and field installation
Modular splice capability
Manage all splices inside the housing
Colored 250 µm at splice point
Easy to identify and prep colored 250 µm for fast and easy splicing
Pre-prepped splice cassette
Saves time in the field with a ready to splice product
Broad operating temperature range (-40°C to +65°C)
Utility and flexibility