CTXCA24-3CB
Centrix™ Patch Panel Cassette 24 F, SC UPC, Rear Access
General Specifications
Product Number | CTXCA24-3CB |
EAN Code | 4056418569451 |
Mounting Type | Rack Mount |
Application | Central Office, Carrier Networks, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Entry Direction | Rear |
Specifications - Connector A
Connector Type | SC UPC |
Dimensions
Weight | 1 kg |
Ordering Information
Units per Delivery | 1/1 |