CTXCA24-6CB
Centrix™ Patch Panel Cassette 24 F, SC APC, Rear Access
General Specifications
Product Number | CTXCA24-6CB |
EAN Code | 4056418368771 |
Product Type | Centrix™ |
Mounting Type | Rack Mount |
Application | Central Office, Carrier Networks, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Entry Direction | Rear |
Number of Ports | 24 |
Connector Specs
Polish | APC |
Connector Type | SC |
Dimensions
Weight | 0.99 kg |
Length | 0 mm (0 in) |
Ordering Information
Units per Delivery | 1/1 |