CTXCAE4-90R
Centrix™ Patch Panel Cassette 144F Fiber Patch Panel Cassette MTP (MPO), Front Right Access
General Specifications
Product Number | CTXCAE4-90R |
Mounting Type | Rack Mount |
Application | Central Office, Carrier Networks, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 144 |
Cable Entry Direction | Rear |
Housing Type | Cassettes |
Number of Ports | 24 |
Connector Specs
Connector Type | MTP® (pinned) |
Ordering Information
Units per Delivery | 1/1 |