CX172P24-A9-2RJ000
Centrix™ Pigtailed Cassette 1U Housing, 24 F, LC UPC, Single-mode (OS2), Ribbon
General Specifications
| Product Number | CX172P24-A9-2RJ000 |
| Product Type | Fiber Optic Hardware |
| Cable Type | Single fiber (900 µm) |
| Technology | Fusion Splice |
| Mounting Type | Rack-mount |
| Application | Central Office, Fiber to the Premises, Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 72 |
Connector Specs
| Polish | UPC |
| Connector Type | LC |
Dimensions
| Weight | 4 kg |
Ordering Information
| Height Unit | 1 U |
| Units per Delivery | 1/1 |