CX172W5243C-C7001B
Centrix™ Pigtailed Cassette Stubbed Housing with 3-24 F Cassettes, SC UPC, 305 m
General Specifications
| Product Number | CX172W5243C-C7001B |
| Product Type | Fiber Optic Hardware |
| Cable Type | Single fiber (900 µm) |
| Technology | Fusion Splice |
| Mounting Type | Rack-mount |
| Application | Central Office, Headend, Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 72 |
| Cable Entry Direction | Right-rear bottom, horizontal |
Connector Specs
| Polish | UPC |
| Connector Type | SC |
Ordering Information
| Height Unit | 1 U |
| Units per Delivery | 1/1 |