CX2M6P36-A9-2RJ000
Centrix™ Pigtailed Cassette 2U Housing, 216 F, LC UPC, Single-mode (OS2), Ribbon
General Specifications
| Product Number | CX2M6P36-A9-2RJ000 |
| Cable Type | Single fiber (900 µm) |
| Technology | Fusion Splice |
| Mounting Type | Rack-mount |
| Application | Central Office, Headend, Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 216 |
Specifications - Connector A
| Connector Type | LC UPC |
Ordering Information
| Height Unit | 1 U |
| Units per Delivery | 1/1 |