CTXCPP12-3C-2RJ000
Centrix™ Splice Cassette 12-SC UPC adapters, ribbon standard single-mode pigtails, RS
Spécifications générales
| Référence du produit | CTXCPP12-3C-2RJ000 |
| Product Type | Splice cassettes |
| Fiber Category | Single-mode (OS2) |
| Cable Type | Ribbon |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 70 °C (-40 °F - 158 °F ) |
Design
| Fiber Count | 12 |
| Polish | UPC |
| Pigtail Type | Ribbon |
| Product Family | Centrix™ |
| Splice Protectors Type | Ribbon Splice Protectors |
| Number of Ports | 12 |
Design - Adapter
| Housing Color | Blue |
| Adapter Type | SC |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
| Min. Reflectance | -58 dB |
Connector Specs
| Connector Type | SC |
Dimensions
| Weight | 0.5 kg |
Ordering Information
| Shipping Weight | 0.85 kg |
| Units per Delivery | 1/1 |