CTXCPP12-6C-2RJ000
Centrix™ Splice Cassette 12 SC/APC adapters & SM Pigtails, ribbon standard single-mode Pigtails
Especificações gerais
| Número do produto | CTXCPP12-6C-2RJ000 |
| Product Type | Centrix™ |
| Fiber Category | Single-mode (OS2) |
| Cable Type | 250 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C para 70 °C (-40 °F para 158 °F ) |
Design
| Pigtail Type | Ribbon |
| Number of Ports | 12 |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
| Min. Reflectance | -65 dB |
Connector Specs
| Polish | APC |
| Connector Type | SC |
Dimensions
| Weight | 0.5 kg |
Ordering Information
| Shipping Weight | 0.85 kg |
| Units per Delivery | 1/1 |