CTXCXS36
Centrix™ Splice through Cassette 36 Fiber, Ribbon
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 13 mm (0.51 in) |
| Width | 291 mm (11.46 in) |
| Depth | 292 mm (11.5 in) |
Ordering Information
| Shipping Weight | 1.2 kg |
| Units per Delivery | 1/1 |