CTX240224B3-D9892B
Centrix™ Stubbed Cassettes 24 F, LC APC to 2 MTP®, SM, 12 F cable assembly, 2 m, rear access
General Specifications
| Product Number | CTX240224B3-D9892B |
| Product Type | Stubbed Cassettes |
| Cable Type | Interconnect |
| Access Type | Rear Access |
| Cable type stubbed | MIC® Tight-Buffered |
| Mounting Type | Rack/Frame Solution, Rack-mount |
| Application | Central Office, Data Center, Private network environments, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 24 |
| Adapter Type Back | MTP® |
| Number of Cable Entries | 1 |
| Number of pigtails | 24 |
| Pigtail Length | 2 m (6.56 ft) |
| Adapter Type Master Level | LC APC |
| Adapter Color Front | Green |
| Cable Entry Direction | Rear |
| Polish | APC |
| Number of Panels per Housing | 1 |
| Number of pigtail bundles | 2 |
| Product Family | Centrix™ |
| Number of Adapters | 24 |
| Number of Ports | 24 |
| Number of Adapters per Panel | 24 |
Cable Design
| Fiber Count | 24 |
Connector Specs
| Connector Type | LC |
Dimensions
| Height | 13 mm (0.51 in) |
| Width | 318 mm (12.52 in) |
| Depth | 298 mm (11.73 in) |
| Weight | 0.9 kg |
Shipping Dimensions
| Height | 5.1 cm |
| Width | 40.9 cm |
| Depth | 35.6 cm |
Ordering Information
| Shipping Weight | 1.1 kg |
| Units per Delivery | 1/1 |