CTX-KIT-E4U-SR
Centrix™ System Enclosed Housing Accessory Kit Standard Strain-Relief Bracket
General Specifications
| Product Number | CTX-KIT-E4U-SR |
| Product Type | Accessories |
| Application | Carrier Networks, Central Office, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
| Housing Material | Aluminum |
| Color | Platinum |
Design - Adapter
| Housing Color | Platinum |
| Housing Material | Aluminum |
Dimensions
| Height | 1585 mm (62.4 in) |
| Width | 38.1 mm (1.5 in) |
| Depth | 216 mm (8.5 in) |
| Weight | 0.06 kg |
Ordering Information
| Units per Delivery | 1/1 |