CTX-KIT-SR-CE
Centrix™ System Enclosed Housing Accessory Kit Internal Strain-Relief Lance Plate
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 8636 mm (340 in) |
| Width | 355.6 mm (14 in) |
| Weight | 0.13 kg |
Ordering Information
| Units per Delivery | 1/1 |