CTX-E4U
Centrix™ System Enclosed Housing 4U Panel, 19 and 23 Rack Mount, accommodates 12 cassettes or modules
General Specifications
| Product Number | CTX-E4U |
| Product Type | Housings |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
| Housing Material | Aluminum |
| Cable entry type | External and Internal strain-relief bracket |
| Cable Entry Direction | Rear |
| Configuration | Standard configuration for modules and shelves with adapter inputs/outputs |
| Color | Platinum |
Design - Adapter
| Housing Color | Platinum |
Dimensions
| Height | 1765 mm (69.49 in) |
| Width | 436.6 mm (17.19 in) |
| Depth | 5144 mm (202.52 in) |
| Weight | 4.5 kg |
Ordering Information
| Height Unit | 4 U |
| Units per Delivery | 1/1 |