CLSSC-03U
Classic Closet Connector Housing three rack units, holds six CCH connector panels
General Specifications
Product Number | CLSSC-03U |
EAN Code | 4056418169057 |
Product Type | Rack-Mountable Hardware |
Mounting Type | Rack 19-in |
Application | Data Center, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Design
Housing Type | CCH |
Locking Availability | Front or rear |
Number of Panels per Housing | 6 |
Panel or Module Type | CCH |
Splice Tray Options | No splice tray option |
Fiber Capacity | 144 |
Design - Adapter
Housing Color | Black |
Dimensions
Height | 133 cm |
Width | 43 cm |
Depth | 305 cm |
Ordering Information
Package Contents | "Classic CCH Housing 3U; Installation guide; 6 blank panels; Installation Kit; UCC Kit; #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit" |
Shipping Weight | 10.2 kg |
Height Unit | 3 U |
Units per Delivery | 1/1 |
Durable, polycarbonate-tinted front door for viewing jumpers
Ideal for pigtail splicing
Field-installed lock kit
Security
Quality tested
Meets ANSI/TIA/EIA-568A and 606
Mounting provisions for buffer tube fan-out kits
Ideal for field connectorization
Housings have sliding tray (01U and 02U) or open top at front (03U and 04U)
Ease of access