CLSSC-04U
Classic Closet Connector Housing Four rack units, holds 12 CCH connector panels
General Specifications
| Product Number | CLSSC-04U |
| Product Type | Housings |
| Mounting Type | Rack-mount |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Design
| Lockable | Yes |
| Housing Type | CCH |
| Number of Panels per Housing | 12 |
| Panel or Module Type | CCH |
| Splice Tray Options | No splice tray option |
| Fiber Capacity | 288 |
| Lock Position | Front or rear |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 18 cm |
| Width | 48 cm |
| Depth | 32 cm |
Ordering Information
| Height Unit | 4 U |
| Package Contents | Classic CCH Housing 4U; Installation guide; 4 blank panels; Installation Kit; UCC Kit; #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit |
| Shipping Weight | 10.8 kg |
| Units per Delivery | 1/1 |
Durable, polycarbonate-tinted front door for viewing jumpers
Ideal for pigtail splicing
Field-installed lock kit
Security
Quality tested
Meets ANSI/TIA/EIA-568A and 606
Mounting provisions for buffer tube fan-out kits
Ideal for field connectorization
Housings have sliding tray (01U and 02U) or open top at front (03U and 04U)
Ease of access