EDGE-04U-FL
EDGE™ Housing 4 Rack Units, White
You might also be interested in
General Specifications
| Product Number | EDGE-04U-FL |
| Product Type | Housings |
| Environment | Indoor |
| Access Type | Front and rear access fixed |
| Mounting Type | Rack-mount, Cabinet-mount |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Fiber Count | 576 |
| Number of Modules | 48 |
| Cable Entry Direction | Rear |
| Housing Type | EDGE |
| Number of Panels per Housing | 48 |
| Color | White |
| Fiber Capacity | 576 |
| Lock Position | Rear |
Dimensions
| Height | 177 mm (6.97 in) |
| Width | 432 mm (17.01 in) |
| Depth | 561 mm (22.09 in) |
Ordering Information
| Height Unit | 4 U |
| Shipping Height | 305 mm (12.01 in) |
| Shipping Width | 565 mm (22.24 in) |
| Shipping Depth | 660 mm (25.98 in) |