text.skipToContent text.skipToNavigation

EDGE-SMH-SLK

EDGE Single Module Housing  Slack Storage and Splicing Accessory

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number EDGE-SMH-SLK
Product Type Housings
Application Data Center 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Housing Type (Wall-mountable Specific) EDGE
Design - Adapter
Housing Color Black
Dimensions
Height 3429 mm (135 in)
Depth 1707 mm (67.2 in)
Ordering Information
Package Contents EDGE Single Module Housings Slack Storage Accessory, 12F Splice Holder, Spiral Wrap, Tie-Wraps
Shipping Weight 1.2 kg
Units per Delivery 1/1