text.skipToContent text.skipToNavigation

ECM8-05E5-QE8B-010F

EDGE8® Port Breakout Module  8F, LC Duplex to 10 ft Plenum Interconnect MTP® (pinned), 50 µm multimode (OM4), Type B, Universal Polarity

Contact Distributor for Lead Time
General Specifications
Product Number ECM8-05E5-QE8B-010F
Product Type Modules
Cable Type Interconnect
Application Data Center 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Adapter Color Front Aqua
Adapter Type Front Shuttered LC
Housing Type EDGE8
Panel or Module Type EDGE8
Number of Adapters 4
Cable Design
Polarity Universal, TIA-568 Type-B
Optical Specification - Hardware
Module Insertion Loss, Max 0.35 dB
Specifications - Connector A
Connector Type LC Uniboot
Ferrule Material Composite
Specifications - Connector B
Connector Type MTP® (pinned)
Ferrule Material Ceramic
Dimensions
Weight 0.45 kg
Ordering Information
Package Contents Port Breakout Modules packaged in individual plastic bags
Units per Delivery 1/1
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection