CFX6CA6KP-SJUT
Eclipse® Hardware Coarse Wavelength Division Multiplexing Housings CWDM, Eclipse®, 1U shelf, mux OR demux, 1270-1350, 1410-1610 with 95/5 test port, SC APC
General Specifications
| Product Number | CFX6CA6KP-SJUT |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
| Access Type | Front access |
| Mounting Type | Rack-mount, Wall-Mountable |
| Application | Carrier Networks, CATV Environments, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -40 °C to 85 °C (-40 °F to 185 °F ) |
| Temperature Range, Operation | -40 °C to 85 °C (-40 °F to 185 °F ) |
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design
| Housing Type | Eclipse |
Ordering Information
| Units per Delivery | 1/1 |
Totally passive
Low transmission costs
No epoxy in the optical path
Low-loss device
Low insertion loss and high isolation
Improved transmission costs
Transport protocol independent
Flexibility
Telcordia qualified
Reliability