ECL-C1U-24D9
Eclipse® Hardware Connector Housing with adapters 1 rack unit, SC APC Panels, 24 port
General Specifications
| Product Number | ECL-C1U-24D9 |
| Product Type | Housings |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 24 |
| Adapter Type Front | SC |
| Connector Configuration | SC |
| Housing Type | Eclipse |
| Panel or Module Type | Eclipse Hardware |
Cable Design
| Fiber Count | 24 |
Design - Adapter
| Housing Color | Black |
Connector Specs
| Polish | APC |
Specifications - Connector A
| Polish | APC |
Dimensions
| Height | 440 cm |
| Width | 43.9 cm |
| Depth | 302 cm |
Ordering Information
| Units per Delivery | 1/1 |
Accommodates a variety of fiber terminations
Enables flexible configurations to suit any network
Complete FTTx 864-fiber solution, including splitters, to be located in standard 7 ft rack
Scalability
Efficient utilization of space for high-density applications and systems
Space savings
RDUP (RUS) Listed