

ECL-D4U-726C
Eclipse® Hardware Connector Housing with adapters 4 rack unit, SC APC Panels, 72 port
General Specifications
Product Number | ECL-D4U-726C |
Product Type | Housings |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 72 |
Adapter Type Front | SC |
Connector Configuration | SC |
Housing Type | Eclipse |
Panel or Module Type | Eclipse Hardware |
Cable Design
Fiber Count | 72 |
Design - Adapter
Housing Color | Black |
Connector Specs
Polish | APC |
Specifications - Connector A
Polish | APC |
Dimensions
Height | 175 cm |
Width | 43.9 cm |
Depth | 302 cm |
Ordering Information
Units per Delivery | 1/1 |
Accommodates a variety of fiber terminations
Enables flexible configurations to suit any network
Complete FTTx 864-fiber solution, including splitters, to be located in standard 7 ft rack
Scalability
Efficient utilization of space for high-density applications and systems
Space savings
RDUP (RUS) Listed