

EC248P12-59-3RH2R0
Eclipse® Hardware Splice and Pigtail Housing 2 RU, 48 F, SM, SC UPC, with MIC® pigtail and splice tray
General Specifications
Product Number | EC248P12-59-3RH2R0 |
Product Type | Housings |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | RDUP (RUS) Listed |
Design
Fiber Count | 48 |
Adapter Type Front | SC Duplex |
Connector Configuration | SC |
Housing Type | Eclipse |
Panel or Module Type | Eclipse Hardware |
Cable Design
Fiber Count | 48 |
Design - Adapter
Housing Color | Black |
Connector Specs
Polish | UPC |
Specifications - Connector A
Polish | UPC |
Dimensions
Height | 89 cm |
Width | 43.9 mm (1.73 in) |
Depth | 302 cm |
Ordering Information
Units per Delivery | 1/1 |
Open-side design
Easy fiber egress
Multiple grommeted cable entry ports
Installation options and protection
Factory-quality termination
Superior performance
Custom configurations available
Meet specific customer needs
RDUP (RUS) Listed