ECL-S4U-F
Eclipse® Hardware Splice and Pigtail Housing 4 RU, Splice Housing Compatible with (7) 0.4 inch tall splice trays
General Specifications
| Product Number | ECL-S4U-F |
| Product Type | Housings |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | RDUP (RUS) Listed |
Design
| Fiber Count | 144 |
| Cable Entry Direction | TopBottom |
| Housing Type | Eclipse |
| Panel or Module Type | Eclipse Hardware |
Cable Design
| Fiber Count | 144 |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 175 cm |
| Width | 43.9 cm |
| Depth | 302 cm |
Ordering Information
| Units per Delivery | 1/1 |
Open-side design
Easy fiber egress
Multiple grommeted cable entry ports
Installation options and protection
Factory-quality termination
Superior performance
Custom configurations available
Meet specific customer needs
RDUP (RUS) Listed