ECL-W3P-L
Eclipse® Wall-Mountable Housings 3 panel units; 36 F max.
General Specifications
| Product Number | ECL-W3P-L |
| Product Type | Housings |
| Mounting Type | Wall-Mountable |
| Application | Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Maximum number of fibers | 36 |
| Housing Type | Eclipse |
| Number of Panels per Housing | 3 |
| Panel or Module Type | Eclipse Hardware |
| Lock Position | Front |
| Lock Type | Lock mechanism |
Dimensions
| Height | 33 cm |
| Width | 30.5 mm (1.2 in) |
| Depth | 108 cm |