CCML12-A9
Enhanced Management Frame (EMF) Modules with Adapters and Pigtails Left-Hand Module with 12 LC UPC adapters installed, No Pigtails
General Specifications
| Product Number | CCML12-A9 |
| Product Type | Panels and Modules |
| Application | Carrier Networks, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Adapter Type Front | LC duplex |
| Housing Type | EMF |
| Panel or Module Type | EMF |
| Number of Adapters | 12 |
Design - Adapter
| Housing Color | Clear plastic |
| Adapter Type | LC duplex |
Connector Specs
| Polish | UPC |
Specifications - Connector A
| Polish | UPC |
Dimensions
| Height | 224 cm |
| Width | 21.92 cm |
| Depth | 2984 cm |
Ordering Information
| Units per Delivery | 1/1 |
Individual 12-fiber modules
Maximize scalability and modularity
Modules extend/retract independently
Minimizes connector disturbance
Transparent Module
Easy Internal Inspection
Module Handle Folds Down
Enhanced Connector Access