

CCMR12-A9
Enhanced Management Frame (EMF) Modules with Adapters and Pigtails Right-Hand Module with 12 LC UPC adapters installed, No Pigtails
General Specifications
Product Number | CCMR12-A9 |
EAN Code | 4056418172811 |
Product Type | Panels and Modules |
Application | Carrier Networks, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter Type Front | LC duplex |
Housing Type | EMF |
Panel or Module Type | EMF |
Number of Adapters | 12 |
Design - Adapter
Housing Color | Clear plastic |
Adapter Type | LC duplex |
Connector Specs
Polish | UPC |
Specifications - Connector A
Polish | UPC |
Dimensions
Height | 224 cm |
Width | 21.92 cm |
Depth | 2984 cm |
Ordering Information
Units per Delivery | 1/1 |
Individual 12-fiber modules
Maximize scalability and modularity
Modules extend/retract independently
Minimizes connector disturbance
Transparent Module
Easy Internal Inspection
Module Handle Folds Down
Enhanced Connector Access