DTB4X81700NC000S0P
Evolv® Optical Tap Terminal with Pushlok® Technology 8 Subscriber Ports, 17dB Nominal Loss, Pass-Through Port 80/20 Power Ratio, Stubless
General Specifications
| Product Number | DTB4X81700NC000S0P |
| Product Type | Terminals |
| Environment | Outdoor |
| Cable Type | Stubless |
| Fiber Category | G.657.A1 |
| Packaging | Individual Pack |
| Preconnectorized "Stubbed" Hardware | No |
| Mounting Type | Strand-mount, Pole-mount, Pedestal-mount, Handhole Mount |
| Splice option | No |
| Application | Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
| Design and Test Criteria | Telcordia GR-771-CORE, Issue 1 |
Design
| Lockable | No |
| Fiber Count | 10 |
| Input Fiber Count | 1 |
| Fibers per Port | 1 |
| Number of single-fiber ports, SC APC connector | 10 |
| Housing Material | Plastic |
| Adapter Type Master Level | Plastic |
| Adapter Color Front | Black |
| Adapter Type Front | Pushlok |
| Housing Type | Outdoor |
| Input Cable Type | Stubless |
| Sealing Type | Welded |
| Housing Color | Black |
| Color | Black |
| Product Family | Evolv |
| Number of Ports | 10 |
Design - Adapter
| Housing Color | Black |
| Housing Material | Plastic |
| Adapter Style | APC |
| Adapter Type | Pushlok |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
Optical Specification - Hardware
| Pass-Through Port, Insertion Loss, Max | 1.8 dB |
| Drop Port, Reflectance, Maximum | > -65 dB (optical return loss) |
| Drop Port, Insertion Loss, Typical | 17.5 dB |
| Drop Port, Insertion Loss, Max | 18.45 dB |
| Pass-Through Port, Insertion Loss, Typical | 1.4 dB |
| Pass-Through Port, Refectance, Maximum | > -65 dB (optical return loss) |
Connector Specs
| Polish | APC |
| Housing Color | Black |
| Housing Material | Plastic |
Specifications - Connector A
| Connector Type | Pushlok |
| Polish | APC |
| Endface Type | SC APC |
Dimensions
| Height | 329 mm (12.95 in) |
| Width | 2.3 mm (0.09 in) |
| Depth | 606 mm (23.86 in) |
| Weight | 0.86 kg |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
Stubless Multiport Evolv® Terminal System
Reduces distribution cable fiber count; allows full plug and play distribution deployment, without requiring splicing
Full Preconnectorized Single Fiber Architecture
A cost effective solution that diverts a portion of power to support a typical run of 32 to 64 ONTs
Supports Various Power Split Ratios
Solutions available to accommodate numerous combinations of power split ratio designs
Rapid Repair/Restoration
Damaged single-fiber preconnectorized drops can be repaired quickly with low-skill technicians to restore subscriber services
Dual-Ended ROC™ Drop Cable Assembly
ROC™ drop assemblies terminated with Pushlok connectors on both ends provide quick and efficient connectivity between terminals