DSP6F100D1NC000S0P
Evolv® Splitter Terminal with Pushlok® Technology 16 port, 2x8 body, unstubbed, 1x16 splitter
General Specifications
| Product Number | DSP6F100D1NC000S0P |
| Product Type | Terminals |
| Environment | Outdoor |
| Fiber Category | ITU-TG.652.D (OS2) |
| Packaging | Individual Pack |
| Preconnectorized "Stubbed" Hardware | Yes |
| Mounting Type | Strand-mount, Pole-mount, Pedestal-mount, Handhole Mount |
| Splice option | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 85 °C (-40 °F to 185 °F ) |
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design
| Lockable | No |
| Fiber Count | 1 |
| Input Fiber Count | 1 |
| Fibers per Port | 1 |
| Number of single-fiber ports, SC APC connector | 16 |
| Housing Material | Plastic |
| Adapter Color Front | Black |
| Adapter Type Front | Pushlok |
| Sealing Type | Welded |
| Housing Color | Black |
| Color | Black |
| Product Family | Evolv® |
| Number of Ports | 16 |
Design - Adapter
| Housing Color | Black |
| Adapter Type | Pushlok |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
| Reflectance, Maximum | > 65 dB |
Connector Specs
| Polish | APC |
| Housing Color | Black |
| Housing Material | Plastic |
Specifications - Connector A
| Connector Type | Pushlok |
| Housing Color | Black |
| Polish | APC |
| Housing Material | Plastic |
| Endface Type | SC APC |
| Insertion Loss, Max. | 14.00 dB |
| Reflectance | > 65 dB |
| Insertion Loss, Typical | 13.20 dB |
Dimensions
| Height | 1345 mm (52.95 in) |
| Width | 58.5 mm (2.3 in) |
| Weight | 0.6 kg |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options Durability
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimizes space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices