DMA8F1MLD1NC050F0P
Evolv® Terminal with Pushlok® Technology 8 port, stubbed, MiniXtend, 50 ft
You might also be interested in
General Specifications
| Product Number | DMA8F1MLD1NC050F0P |
| Product Type | Terminals |
| Environment | Outdoor |
| Cable Type | MiniXtend |
| Fiber Category | ITU-TG.652.D (OS2) |
| Packaging | Individual Pack |
| Preconnectorized "Stubbed" Hardware | No |
| Cable type stubbed | SST Drop Cable |
| Mounting Type | Strand-mount, Pole-mount, Pedestal-mount, Handhole Mount |
| Splice option | No |
| Technology | Pushlok |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | IP68 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 85 °C (-40 °F to 185 °F ) |
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design
| Lockable | No |
| Fiber Count | 8 |
| Input Fiber Count | 8 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black |
| Fibers per Port | 1 |
| Number of single-fiber ports, SC APC connector | 8 |
| Housing Material | Plastic |
| Pigtail Length | 50 ft |
| Adapter Color Front | Black |
| Adapter Type Front | Pushlok |
| Input Cable Type | MiniXtend |
| Sealing Type | Welded |
| Housing Color | Black |
| Color | Black |
| Product Family | Evolv |
| Number of Fibers in Input Cable | 8 |
| Number of Ports | 8 |
Design - Adapter
| Housing Color | Black |
| Housing Material | Plastic |
| Adapter Type | Pushlok |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
| Cable Length | 50 ft |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
| Reflectance, Maximum | > 65 dB |
Connector Specs
| Polish | APC |
| Housing Color | Black |
| Housing Material | Plastic |
Specifications - Connector A
| Connector Type | Pushlok |
| Housing Color | Black |
| Polish | APC |
| Housing Material | Plastic |
| Endface Type | SC APC |
| Insertion Loss, Max. | 0.50 dB |
| Reflectance | > 65 dB |
| Insertion Loss, Typical | 0.15 dB |
Dimensions
| Length | 50 ft |
| Height | 134 mm (5.28 in) |
| Width | 30 mm (1.18 in) |
| Weight | 0.39 kg |
Ordering Information
| Packaging Method | Box |
| Shipping Height | 762 mm (30 in) |
| Shipping Width | 762 mm (30 in) |
| Shipping Depth | 152 mm (5.98 in) |
| Units per Delivery | 1/1 |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options Durability
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimizes space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices